15 GPR - General Purpose Registers
The AVR32SD20/28/32 devices provide four General Purpose registers (GPR[3:0]). These registers can be used for
storing any information, and they are particularly useful for storing global variables and interrupt flags. The GPRn are reset to
0x00 only by either a Brown-out Reset (BOR) or a Power-on Reset (POR). These registers, which reside in the
address range 0x1C-0x1F, are directly bit-accessible using the SBI, CBI, SBIS,
and SBIC instructions.