45.12.5 Ultra Low Power Internal 32.768 kHz RC Oscillator (OSCULP32K) Characteristics
| Symbol | Parameter | Condition | Min | Typ | Max | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | T =25°C, VDDANA = 5.0V | 30.965 | 32.768 | 34.57 | kHz |
| T =25°C, over [2.7, 5.5]V | 30.801 | 32.768 | 34.73 | |||
| Over [-40, 85]°C, over [2.7, 5.5]V | 22.937 | 32.768 | 38.99 | |||
| Duty | Duty Cycle | 50 | % |