45.12.4 32.768 kHz Internal oscillator (OSC32K) Characteristics
| Symbol | Parameter | Condition | Min | Typ | Max | Units |
|---|---|---|---|---|---|---|
| fOUT | Output frequency | T =25°C, VDDANA = 5.0V | 32.112 | 32.768 | 33.423 | kHz |
| T =25°C, over [2.7, 5.5]V | 29.491 | 32.768 | 36.044 | |||
| over [-40, 85]°C, over [2.7, 5.5]V | 25.559 | 32.768 | 37.355 | |||
| tSTARTUP | Startup time | 1 | 2 | cycle | ||
| Duty(1) | Duty Cycle | 50 | % |
- These are based on simulation. These values are not covered by test or characterization.
| Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD | Current consumption | VDD = 5.0V |
Max 85°C Typ 25°C | 0.864 | 1.080 | μA |
- These are based on characterization.