9.6.4 Completion of Synchronization
To check if the synchronization is complete, the user can either poll the relevant bits in
SYNCBUSY or use the Synchronization Ready interrupt (if available). The synchronization
Ready interrupt flag will be set when all ongoing synchronizations are complete, i.e., when
all bits in SYNCBUSY are ‘0’.