22.4.2.4.3 Count Event Action

The TC can count events. When an event is received, the counter increases or decreases the value, depending on the direction settings (CTRLBSET.DIR or CTRLBCLR.DIR). The count event action can be selected by setting the Event Action bit field in the Event Control register (EVCTRL.EVACT=0x2, COUNT).

Note: If this operation mode is selected, PWM generation is not supported.