22.4.2.4.2 Retrigger Command and Event Action
A retrigger command can be issued from software by setting the Command bit field in the Control B Set register (CTRLBSET.CMD = 0x1, RETRIGGER), or from event when a retrigger event action is configured in the Event Control register (EVCTRL.EVACT = 0x1, RETRIGGER).
When the retrigger command is detected during counting operation, the counter will be reloaded or cleared, depending on the counting direction (CTRLBSET.DIR or CTRLBCLR.DIR). When the retrigger command is detected while the counter is stopped, the counter will resume counting from the current value in the COUNT register.