22.4.2.4.4 Start Event Action
The TC can start counting operation on an event. In this configuration, the event has no effect if the counter is already counting. When the peripheral is enabled, the counter operation starts when the event is received or when a retrigger software command is applied.
The “Start TC on Event action” can be selected by setting the Event Action bit field in the Event Control register (EVCTRL.EVACT=0x3, START).