Command IMODE
This command is used to enter Interactive mode, as noted above.
| Type | Input | Size | Range | Output | Comment |
|---|---|---|---|---|---|
| Command | CMD_IMODE | 32-bits | STATUS_CMD_VALID | Refer to Table 6-9 |
IMODEThis command is used to enter Interactive mode, as noted above.
| Type | Input | Size | Range | Output | Comment |
|---|---|---|---|---|---|
| Command | CMD_IMODE | 32-bits | STATUS_CMD_VALID | Refer to Table 6-9 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.