Command SDAL0
This command sets the Debug Access Level in ROMCFG to DAL0. The device must be reset for this value to take effect.
The Table 6-17 defines the command structure, and Figure 6-9 shows the communication sequence.
| Type | Input | Size | Range | Output | Comment |
|---|---|---|---|---|---|
| Command | CMD_SDAL0 | 32 bits | STATUS_ERR_EXEC STATUS_ARG_INVALID STATUS_CMD_VALID STATUS_CHALLENGE | Refer to Table 6-9 and Table 6-10 | |
| Authenticate | 128 bits | Challenge[] | LS Word first | ||
| Authenticate | Response[] | 256 bits | STATUS_ARG_AUTH STATUS_CMD_VALID | LS Word first | |
| Result | 32 bits | STATUS_ERR_PROG STATUS_OK | Refer to Table 6-9 and Table 6-10 |