26.4.2.3.1 Flash Read
Reading from the Flash is performed using AHB bus read transfers. Reading any of the Flash sections while a write or erase operation is in progress on that section will result in a bus wait, and the read will be suspended until the ongoing operation is complete.
Reads can be of byte, halfword or word size.