26.4.2.3.3 Flash Erase
The NVM command set supports multiple types of Flash erase operations with different number of pages. This allows several pages to be erased in a single operation. The duration of the erase operation is the same for 1 page as for 32 pages.
| Memory Section | Erase Granularity | Write Granularity |
|---|---|---|
| PFM section | Page | Word |
| BOOTCFG Row | Page | Word1 |
Note:
| ||