10.4.2.1 Enabling, Disabling and Resetting

The GCLK peripheral has no enable/disable bit that enables or disables the complete peripheral.

All registers in the GCLK peripheral will be reset to their initial state.

A peripheral channel and its associated generator may be locked, causing any future writes to that peripheral channel or generator to be discarded. Refer to the Configuration Lock section for details.