32.4.2.3.1 Input Selection Multiplexer

The following peripheral outputs are available as inputs into the CCL.

Table 32-2. CCL Input Selection Mux
ValueInput SourceLUT3LUT2LUT1LUT0
INSEL2INSEL1INSEL0INSEL2INSEL1INSEL0INSEL2INSEL1INSEL0INSEL2INSEL1INSEL0
0x00MASKNoneNoneNoneNone
0x01FEEDBACKLUT3LUT2LUT1LUT0
0x02LINKLUT0LUT3LUT2LUT1
0x03EVENTLUTIN3LUTIN2LUTIN1LUTIN0
0x04IOLUT3-IN2LUT3-IN1LUT3-IN0LUT2-IN2LUT2-IN1LUT2-IN0LUT1-IN2LUT1-IN1LUT1-IN0LUT0-IN2LUT0-IN1LUT0-IN0
0x05ACCMP1CMP0CMP1CMP0
0x06TCTC0-WO0TC2-WO0TC1-WO0TC0-WO0
0x07-—
0x08TCCTCC0-WO2TCC0-WO1TCC0-WO0TCC0-WO2TCC0-WO1TCC0-WO0TCC0-WO2TCC0-WO1TCC0-WO0TCC0-WO2TCC0-WO1TCC0-WO0
0x09SERCOMSERCOM1-PAD0SERCOM0-PAD0SERCOM1-PAD0SERCOM0-PAD0
0x0A-—
0x0BASYNCEVENTLUTIN3LUTIN2LUTIN1LUTIN0