Jump to main content
Security Features On-Chip Secure Boot Flash Configurable as an Immutable Root-of-TrustParts of the Flash memory can be configured as OTP Capable of:Secure boot support: Validation of host code image and host code signature validation Secure update support for host code: Secure encryption key storage and image decryption X.509 certification storage, parsing, validation and revocation, supporting both ECC and RSA 128-bit Unique Device Serial Number for Identification (UUID) Support for Secure Use Cases:Secure boot Key Storage in IRT/Immutable secure boot region for realizing:Secure boot Secure firmware update Secure debug Flash ProtectionConfiguration of up to eight Flash protection regions across ranges of Flash addresses Regions can be configured as:Immutable Root-of-Trust (IRT) OTP region A combination of R/W/X protections Regions can be:Made permanent Locked until device Reset Enabled/disabled during code execution Flash protection regions can apply to the active partition, the inactive partition or both Cryptographic AcceleratorAES-128, AES-192 and AES-256: Fully compliant with NIST FIPS 197ECB, CBC, CFB, OFB, CTR, GCM, CCM, XTS and CMAC
modes HASH/HMACSHA-1, SHA-256, SHA-224, SHA-384 and SHA-512 capability Public Key Cryptography: RSA, DSA and ECCRSA with/without Chinese Remainder Theorem (CRT); up to a 4096-bit key length DSA support up to a 2048-bit key length ECDSA Sign/Verify with:Prime field P-192, P-224, P-256, P-384, P-521 Binary field K-163, K-233, K-283, K-409, K-571 Binary field B-163, B-233, B-283, B-409, B-571 EdDSA with Edwards Curves JPAKE and SRP-based password authenticated key exchange protocols Rabin Miller primality test Elliptic Curve Diffie Hellman (ECDH/ECDHE) key agreement NIST-800-22 and NIST-800-90B compliant True Random Number Generator (TRNG) Key generation compliant with NIST-800-133 and NIST-186-4 CAVP certification capable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.