28 Configurable Logic Cell (CLC)

The Configurable Logic Cell (CLC) module allows the user to specify combinations of signals as inputs to a logic function and to use the logic output to control other peripherals or I/O pins. This provides greater flexibility and potential in embedded designs since the CLC module can operate outside the limitations of software execution and can support a vast number of output designs. The high-level features include:

  • General Purpose Logic Block
  • 32 Input Sources, Including External Pins and Other Device Peripheral Outputs
  • Combinational Logic Modes
  • Sequential Logic Modes
  • Edge Detection and Interrupt Generation When Processor is in Sleep
  • Delay Generation
  • Inversion Logic
  • Signal Routing Between Otherwise Unconnected Peripherals