45 Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Device:

dsPIC33AK512MPS512

dsPIC33AK512MPS510, dsPIC33AK512MPS508, dsPIC33AK512MPS506, dsPIC33AK512MPS505, dsPIC33AK256MPS512, dsPIC33AK256MPS510, dsPIC33AK256MPS508, dsPIC33AK256MPS506, dsPIC33AK256MPS505, dsPIC33AK512MPS212, dsPIC33AK512MPS210, dsPIC33AK512MPS208, dsPIC33AK512MPS206, dsPIC33AK512MPS205, dsPIC33AK256MPS212, dsPIC33AK256MPS210, dsPIC33AK256MPS208, dsPIC33AK256MPS206, dsPIC33AK256MPS205, dsPIC33AK512MC510, dsPIC33AK512MC508, dsPIC33AK512MC506, dsPIC33AK512MC505, dsPIC33AK256MC510, dsPIC33AK256MC508, dsPIC33AK256MC506, dsPIC33AK256MC505, dsPIC33AK512MC210, dsPIC33AK512MC208, dsPIC33AK512MC206, dsPIC33AK512MC205, dsPIC33AK256MC210, dsPIC33AK256MC208, dsPIC33AK256MC206, dsPIC33AK256MC205

Architecture:33A= 32-bit Digital Signal Controller (DSC)
Single/Dual Core:K= Single-Core Device
Sub-Family:MC= Motor Control and General Purpose Real-Time Control
MPS= Motor Control, Power Supply, and Sensing and Control
2Does not include CAN-FD
5CAN-FD module included
Pin Count:05= 48
06= 64
08= 80
10= 100
12= 128/129
Tape & Reel Option:Blank = Tube or Tray
T = Tape & Reel
Temperature Range:I= -40°C to +85°C (Industrial)
E= -40°C to +125°C (Extended)
H= -40°C to +150°C (High Temp)
Package:48 M7= VQFN (6MX)
48 PT= TQFP (Y8X)
64 M7= VQFN (5LX)
64 PT= TQFP (V2X)
80 PT= TQFP (X2X
100 PT= TQFP (V7X)
100 PF= TQFP (E5X)
128 2H= TFBGA (2HX)
128 PT= TQFP (Z2X)
Examples:
  • dsPIC33AK512MPS512-I/PT: dsPIC33, 32-Bit Core, 512-Kbyte Program Memory, 128-Pin, Industrial temperature, TQFP package.
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.