42 High-Temperature Electrical Characteristics

This section provides electrical characteristics for operating in an ambient temperature range of -40°C to +150°C. The specifications between -40°C to +150°C are identical to those shown in Electrical Characteristics for operation between -40°C to +125°C, with the exception of the parameters listed in this section. Parameters in this section begin with an H, which denotes High temperature. For example, Parameter HDC21 is equivalent to Parameter DC21 in the Electrical Characteristics chapter.

Absolute maximum ratings for the dsPIC33AK512MPS512 family devices are listed below. Exposure to these maximum rating conditions for extended periods can affect device reliability. Functional operation of the device at these or any other conditions above the parameters indicated in the operation listings of this specification is not implied.

Table 42-1. Absolute Maximum Ratings(1)
Ambient temperature under bias-40°C to +150°C
Storage temperature-65°C to +150°C
Voltage on VDD with respect to VSS-0.3V to +4.0V
Voltage on any pin that is not 5V tolerant with respect to VSS(3)-0.3V to (VDD + 0.3V)
Voltage on any 5V tolerant pin with respect to VSS when VDD ≥ 3.0V(3)-0.3V to +5.5V
Voltage on any 5V tolerant pin with respect to VSS when VDD < 3.0V(3)-0.3V to +3.6V
Maximum current out of VSS pin200 mA
Maximum current into VDD pin(2)200 mA
Maximum current sunk/sourced by any 4x I/O pin15 mA
Maximum current sunk/sourced by any 8x I/O pin25 mA
Maximum current sunk by a group of I/Os between two VSS pins(4)80 mA
Maximum current sourced by a group of I/Os between two VDD pins(4)80 mA
Maximum current sunk by all I/Os(2)200 mA
Maximum current sourced by all I/Os(2)200 mA
Note:
  1. Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only, and functional operation of the device at those or any other conditions above those indicated in the operation listings of this specification is not implied.
  2. Maximum allowable current is a function of device maximum power dissipation (see DC Characteristics).
  3. See the Pin Diagrams section for the 5V tolerant pins.
  4. Not applicable to AVDD and AVSS pins.
Table 42-2. Operating MHz vs. Voltage
CharacteristicVDD Range
 (in Volts)Temperature Range
 (in °C)Maximum MHz dsPIC33AK512MPS512 Family
3.0V to 3.6V-40°C to +150°C200
Table 42-3. Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit

High Temperature Devices

Operating Junction Temperature Range

Operating Ambient Temperature Range

TJ

TA

-40

-40

+165

+150

°C

°C

Power Dissipation:

Internal Chip Power Dissipation:

PINT = VDD x (IDD – Σ IOH)

PDPINT + PI/Ow

I/O Pin Power Dissipation:

I/O = Σ ({VDD – VOH} x IOH) + Σ (VOL x IOL)

Maximum Allowed Power DissipationPDMAX(TJ – TA)/θJAW
Table 42-4. Operating Current (IDD)
DC CharacteristicsOperating CurrentStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature


Parameter No.Typ.(1)Max.UnitsConditions
Operating Current (IDD)(2)
HDC214565mA150°C3.3V

20 MHz (N = 1, N2 = 7,

N3 = 4, M = 70,

FVCO = 560 MHz,

FPLLO = 20 MHz)

HDC224670mA150°C3.3V

50 MHz (N = 1, N2 = 4,

N3 = 3, M = 75,

FVCO = 600 MHz,

FPLLO = 50 MHz)

HDC234975mA150°C3.3V

100 MHz (N = 1, N2 = 3,

N3 = 2, M = 75,

FVCO = 600 MHz,

FPLLO = 100 MHz)

HDC245380mA150°C3.3V

150 MHz (N = 1, N2 = 2,

N3 = 2, M = 75,

FVCO = 600 MHz,

FPLLO = 150 MHz)

HDC255785mA150°C3.3V

200 MHz (N = 1, N2 = 3,

N3 = 1, M = 75,

FVCO = 600 MHz,

FPLLO = 200 MHz)

Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
  2. IDD is primarily a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.

    Base Run current (IDD) is measured as follows:

    • Oscillator is switched to EC+PLL mode in software
    • OSC1 pin is driven with external 8 MHz square wave with levels from 0.3V to VDD – 0.3V
    • OSC2 is configured as an I/O
    • Watchdog Timer is disabled
    • All I/O pins (except OSC1) are configured as outputs and driving low
    • No peripheral modules are operating or being clocked (defined PMDx bits are all ‘1’s)
    • JTAG is disabled
    • NOP instructions are executed in while(1) loop
Table 42-5. Idle Current (IIDLE)(2)
DC CharacteristicsIdleStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.Typ.(1)Max.UnitsConditions
HDC414455mA150°C3.3V

20 MHz (N = 1, N2 = 7,

N3 = 4, M = 70,

FVCO = 560 MHz,

FPLLO = 20 MHz)

HDC424460mA150°C3.3V

50 MHz (N = 1, N2 = 4,

N3 = 3, M = 75,

FVCO = 600 MHz,

FPLLO = 50 MHz)

HDC434665mA150°C3.3V

100 MHz (N = 1, N2 = 3,

N3 = 2, M = 75,

FVCO = 600 MHz,

FPLLO = 100 MHz)

HDC444770mA150°C3.3V

150 MHz (N = 1, N2 = 2,

N3 = 2, M = 75,

FVCO = 600 MHz,

FPLLO = 150 MHz)

HDC454975mA150°C3.3V

200 MHz (N = 1, N2 = 3,

N3 = 1, M = 75,

FVCO = 600 MHz,

FPLLO = 200 MHz)

Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
  2. Base Idle current (IIDLE) is measured as follows:
    • Oscillator is switched to EC+PLL mode in software
    • OSC1 pin is driven with external 8 MHz square wave with levels from 0.3V to VDD – 0.3V
    • OSC2 is configured as an I/O
    • FSCM is disabled
    • Watchdog Timer is disabled
    • All I/O pins (except OSC1) are configured as outputs and are driving low
    • No peripheral modules are operating or being clocked (defined PMDx bits are all ‘1’s)
    • JTAG is disabled
    • Flash in standby with NVMPIDL = 1
Table 42-6. Power-Down Current (IPD)
DC CharacteristicsSleepStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.Typ.(1)Max.UnitsConditions
Power-Down Current (IPD)(2)
HDC603955mA150°C3.3V
Note:
  1. Data in the “Typ.” column are for design guidance only and are not tested.
  2. IPD (Sleep) current is measured as follows:
    • CPU core in sleep, oscillator is configured in EC mode and External Clock is active; OSCI is driven with external square wave from rail-to-rail (EC clock overshoot/undershoot < 250 mV required)
    • CLKO is configured as an I/O input pin
    • All I/O pins are configured as output low
    • MCLR = VDD, WDT and FSCM are disabled
    • All peripheral modules are disabled (PMDx bits are all set)
    • JTAG is disabled
Table 42-7. I/O Pin Input Leakage Specifications
Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param
 No.SymbolCharacteristicMin.Max.UnitsConditions
HDI50IILInput Leakage Current(1)
I/O Pins 5V Tolerant(2)-1.58.5µAVPIN = VSS or VDD
I/O Pins Not 5V Tolerant(2)-1.51.5µA
MCLR-1.58.5µA
OSCI-1.51.5µAMS and HS modes
Note:
  1. Negative current is defined as current sourced by the pin.
  2. See the Pin Diagrams section for the 5V tolerant I/O pins.
Table 42-8. Internal FRC Accuracy

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Parameter No.CharacteristicMin.Max.UnitsConditions
Internal FRC Accuracy @ FRC Frequency = 8 MHz(1)
HF20FRC-22%-40°C ≤ TA ≤ +150°C
HF21BFRC-22%-40°C ≤ TA ≤ +150°C
HF22BFRC/244-LPRC-22%-40°C ≤ TA ≤ +150°C
Note:
  1. Frequency is calibrated at +25°C and 3.3V. TUNx bits can be used to compensate for temperature drift.
Table 42-9. DC Characteristics: PWM Delta Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param

No.

Typ.Max.UnitsConditions
HDC1003.95.2mA+150ºC, 3.3VPWM output 500 kHz. PWM input 800 MHz. First instance of PWM generator (PGx).
HDC1012.433.35mA+150ºC, 3.3VPWM output 500 kHz. PWM input 800 MHz. Additional instance of PWM Generator (PGx).
Note: Does not include PLL or CLKGEN currents. PWM in Standard Resolution mode. Both PWMxH and PWMxL pins are driven. Parameters characterized but not tested in manufacturing.

Multiple instance PWM current = HDC100 + n(HDC101) where n is the number of PWM Generators (PGx).

Table 42-10. DC Characteristics: ADC Δ Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param

No.

Typ.Max.UnitsConditions
HDC1202.73.85mA+150ºC, 3.3VInput frequency 320 MHz. ADC clock 80 MHz. TAD 12.5 ns. Continuous conversion of single channel of single ADC core. First instance of ADC.
HDC1213.134.46mA+150ºC, 3.3VInput frequency 320 MHz. ADC clock 80 MHz. TAD 12.5 ns. Continuous conversion of single channel of single ADC core. Additional instance of ADC.
Note: Parameters are characterized but not tested in manufacturing. Does not include PLL or CLKGEN currents. Multiple instance ADC current = HDC120 + n(HDC121) where n is the number of ADC instances.
Table 42-11. DC Characteristics: Comparator + DAC Delta Current(1)
DC CharacteristicsStandard Operating Conditions: 3.0V to 3.6V

(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param

No.

Typ.Max.UnitsConditions
HDC1302.643.5mA+150ºC, 3.3VInput frequency 500 MHz. First instance of DAC + Comparator.
HDC1312.53.2mA+150ºC, 3.3VInput frequency 500 MHz. Additional instance of DAC + Comparator.
Note: Parameters are characterized but not tested in manufacturing. Does not include PLL or CLKGEN currents. DAC output pin driven to VDD/2. CMP input at VSS. Multiple instance DAC+CMP current = HDC130 + n(HDC131) where n is the number of DAC+CMP instances.
Table 42-12. Op Amp Delta Current(1)
Param

No.

Typ.Max.UnitsConditions
HDC1401.31.65mA+150ºC, 3.3VHigh-power mode first instance of Op Amp.
HDC1411.31.65mA+150ºC, 3.3VHigh-power mode additional instance of Op Amp.
HDC1420.140.34mA+150ºC, 3.3VLow-power mode first instance of Op Amp.
HDC1430.140.34mA+150ºC, 3.3VLow-power mode additional instance of Op Amp.
Table 42-13. DACx Module Specifications

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param

No.

SymbolCharacteristicMin.Typ.Max.UnitsComments
HDA05EOFFOffset Error(1)-1020LSbInternal node at comparator input
HDA06EGGain Error(1)-535LSbInternal node at comparator input
Note:
  1. DAC output codes from 5% to 95%. DAC operational at values <5% or >95%.
Table 42-14. Current Bias Generator Specifications

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param No.SymbolCharacteristicMin.Typ.Max.UnitsConditions
HCC03I10SRC10 µA Source Current812µAISRCx pin
HCC04ISELOUT0-200 µA Selectable Output Source Current-1515%IBIASx pin
Table 42-15. UREF Module Specification

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param

No.

Min.Typ.Max.UnitsConditions
HUR10-9±5+9mV
Table 42-16. ADC Module Specifications

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param No.SymbolCharacteristicMin.Typ.MaxUnitsConditions
HAD21INLIntegral Nonlinearity-4+4LSbVDD = 3.3V, AVDD = 3.3V Gain error uncompensated
HAD24OERROffset Error-35+5LSb
Table 42-17. Operational Amplifier Specifications

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +150°C for High temperature

Param No.SymbolCharacteristicMin.Typ.MaxUnitsComments
HOA03VIOFFInput Offset Voltage(1)-2.5-1/+1+2.5mV-40C - 150C Unity gain configuration, High-Power mode
Note:
  1. These parameters are not characterized or tested in manufacturing.