Qualification

  • ACE-Q100 REV-H (Grade 3: -40°C to +85°C)
  • AEC-Q100 REV-H (Grade 1: -40°C to +125°C)
  • AEC-Q100 REV-H (Grade 0: -40°C to +150°C)
  • TFBGA packaged device is qualified for Grade 1 with no Grade 0 option