32 UREF Reference Output

The UREF feature is used to provide a voltage reference for many applications including biasing op amps and touch guarding. UREF provides a reference voltage to internal nodes and to an external, dedicated pin. A high-level diagram is shown in Figure 32-1.

Figure 32-1. UREF Signal Block Diagram

UREF is implemented as a unity-gain non-inverting buffer. The feedback connection directly connects the amplifier output to the inverting input. The amplifier non-inverting input can be connected to multiple signals, shown in Table 32-2.