29 Peripheral Trigger Generator (PTG)
The dsPIC33AK512MPS512 family Peripheral Trigger Generator (PTG) module is a user-programmable sequencer that is capable of generating complex trigger signal sequences to coordinate the operation of other peripherals. The PTG module interfaces with other modules, such as an Analog-to-Digital Converter (ADC), output compare and PWM modules, timers and interrupt controllers.
The PTG consists of the following key features:
- Behavior is Step Command Driven:
- Step commands are eight bits wide.
- Commands are Stored in a Step Queue:
- Queue depth is up to 32 entries.
- Programmable step execution time (Step delay)
- Supports the Command Sequence Loop:
- Can be nested one-level deep.
- Conditional or unconditional loop
- Two 16-bit loop counters
- Up to 16 Hardware Input Triggers:
- Sensitive to either positive or negative edges, or a high or low level
- One Software Input Trigger
- Generates up to 32 Unique Output Trigger Signals
- Generates Two Types of Trigger Outputs:
- Individual
- Broadcast
- Strobed Output Port for Literal Data Values:
- 5-bit literal write (literal part of a command)
- 16-bit literal write (literal held in the PTGL0 register)
- Generates up to 10 Unique Interrupt Signals
- Two 16-Bit General Purpose Timers
- Flexible Self-Contained Watchdog Timer (WDT) to Set an Upper Limit to Trigger Wait Time
- Single-Step Command Capability in Debug Mode
- Configurable Clock from Dedicated Clock Generator Module
- Programmable Clock Divider