Can be assigned to any analog input (I/O pin or internal signal)
Can be set to a different sampling time
Can be configured as single-ended or differential
Conversion result can be formatted as unsigned or signed.
Conversion result can be left-aligned (fraction format).
Has a separate 32-bit conversion result register
Supports Four Sampling Modes
Oversampling of multiple
samples
Integration of multiple
samples
Window (multiple samples
accumulated when the gate signal is active)
Single conversion
All channels have a
digital comparator to detect configurable thresholds.
The last three settings
channels have the second result accumulator to implement second order
filters.
Band Gap Reference and Temperature Sensor Diode Inputs
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.