Brushless DC (BLDC) Motor, Permanent Magnet
Stepper Motor (PMSM), Alternating Current
Induction Motor (ACIM), Switched Reluctance Motor
(SRM), and stepper motors
Constant on-time, hysteretic, burst-mode power applications
Fault and Current Limit Inputs
Flexible Trigger Configuration for ADC Triggering
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.