11.4.9.6 Multiplexing Analog Input Peripheral
The following condition is characteristic of a multiplexed analog input peripheral:
- All digital port input buffers are disabled and PORTx registers read
‘
0’ to prevent a crowbar current.
The following condition is characteristic of a multiplexed analog input peripheral:
0’ to prevent a crowbar current.DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.