6.3.2.2.3 Bus Mastered Row Programming
In dsPIC33A devices, row programming is performed directly from a buffer space in data RAM. The location of the RAM buffer is determined by the NVMSRCADR register(s), which are loaded with the data RAM address containing the first word of program data to be written. Before performing the program operation, the buffer space in RAM must be loaded with the row of data to be programmed.
One row consists of 32 Flash words (128 bit+ECC). Row programming starts at the lowest address in the row and proceeds up to the highest address in the row. The module is not specified to operate when the operation is somewhere in the middle of the row and then wraps around.
The row program command automatically sequences through a row worth of write data stored (by the user) in local memory. This module implements row programming operations as a sequence of 32, 140-bit word programming sequences.
During a row programming operation, the Flash controller becomes the bus initiator and system RAM is used to store the row programming data. The user loads the system RAM prior to the program operation. The user loads the NVMSRCADR address register with the location of the data in RAM. This address is word aligned to 32-bit RAM addresses. The NVMADR address must be aligned to a Flash word address boundary where address [3:0] = 0b0000. During row programming, the NVMADR address may point to any Flash word within the Flash row.
See BMX Bus Error During Row Programming for additional information.