14.11.1 FIFO Status Flags
FIFO 1 through FIFO 31 can be configured as transmit or receive FIFOs. The same status flags in CxFIFOSTAx are used for transmit and receive FIFOs. The status flags behave differently based on the selected configuration.
FIFO 1 through FIFO 31 can be configured as transmit or receive FIFOs. The same status flags in CxFIFOSTAx are used for transmit and receive FIFOs. The status flags behave differently based on the selected configuration.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.