35.2.4 Peripheral Module Disable 3 Register
| Name: | PMD3 |
| Offset: | 0x3A4C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| C10MD | C9MD | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| C2MD | C1MD | ITCMD | ADC5MD | ADC4MD | ADC3MD | ADC2MD | ADC1MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| OPAMD | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BISS1MD | QEI4MD | QEI3MD | QEI2MD | QEI1MD | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 29 – C10MD CAN 10 Module Disable bit
| Value | Description |
|---|---|
| 1 | CAN 10 module is disabled. |
| 0 | CAN 10 module is enabled. |
Bit 28 – C9MD CAN 9 Module Disable bit
| Value | Description |
|---|---|
| 1 | CAN 9 module is disabled. |
| 0 | CAN 9 module is enabled. |
Bit 23 – C2MD CAN2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CAN 2 module is disabled. |
| 0 |
CAN 2 module is enabled. |
Bit 22 – C1MD CAN1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
CAN 1 module is disabled. |
| 0 |
CAN 1 module is enabled. |
Bit 21 – ITCMD ITC Module Disable bit
| Value | Description |
|---|---|
| 1 | ITC Module is disabled |
| 0 | ITC Module is enabled |
Bit 20 – ADC5MD ADC 5 Module Disable bit
| Value | Description |
|---|---|
| 1 | ADC 5 module is disabled. |
| 0 | ADC 5 module is enabled. |
Bit 19 – ADC4MD ADC 4 Module Disable bit
| Value | Description |
|---|---|
| 1 | ADC 4 module is disabled. |
| 0 | ADC 4 module is enabled. |
Bit 18 – ADC3MD ADC 3 Module Disable bit
| Value | Description |
|---|---|
| 1 | ADC 3 module is disabled. |
| 0 | ADC 3 module is enabled. |
Bit 17 – ADC2MD ADC 2 Module Disable bit
| Value | Description |
|---|---|
| 1 | ADC 2 module is disabled. |
| 0 | ADC 2 module is enabled. |
Bit 16 – ADC1MD ADC 1 Module Disable bit
| Value | Description |
|---|---|
| 1 | ADC 1 module is disabled. |
| 0 | ADC 1 module is enabled. |
Bit 8 – OPAMD Op Amp Module Disable bit
| Value | Description |
|---|---|
| 1 | OP Amp module is disabled. |
| 0 | OP Amp module is enabled. |
Bit 4 – BISS1MD BiSS 1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
BiSS 1 module is disabled. |
| 0 |
BiSS 1 module is enabled. |
Bit 3 – QEI4MD QEI 4 Module Disable bit
| Value | Description |
|---|---|
| 1 |
QEI 4 module is disabled. |
| 0 |
QEI 4 module is enabled. |
Bit 2 – QEI3MD QEI 3 Module Disable bit
| Value | Description |
|---|---|
| 1 |
QEI 3 module is disabled. |
| 0 |
QEI 3 module is enabled. |
Bit 1 – QEI2MD QEI 2 Module Disable bit
| Value | Description |
|---|---|
| 1 |
QEI 2 module is disabled. |
| 0 |
QEI 2 module is enabled. |
Bit 0 – QEI1MD QEI 1 Module Disable bit
| Value | Description |
|---|---|
| 1 |
QEI 1 module is disabled. |
| 0 |
QEI 1 module is enabled. |