12.4.7.2 Detection on Monitored Clock
The clock monitor can detect faulty conditions of both of the clock sources being monitored, and it can also be used as the reference.
The clock monitor can detect faulty conditions of both of the clock sources being monitored, and it can also be used as the reference.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.