24.4.1.3.3 AGSINF
The hexadecimal value equivalent of AGSINF is 0x7D. This setting prevents getsense from automatically triggering and is used when the user wants to manually trigger getsense.
The hexadecimal value equivalent of AGSINF is 0x7D. This setting prevents getsense from automatically triggering and is used when the user wants to manually trigger getsense.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.