26.4.5 MCCP

MCCP has the same features as SCCP, with additional features such as an output on six pins and an Output mode control block.

The Output mode control block is used in the MCCP version of the module to control how the output compare signal is routed to the six available output pins. The output mode control block is not needed on the SCCP, because only one output pin is available to the module.