24.6.1 End Of Transmission (EOT) Interrupt
The EOT interrupt is enabled using the relevant IECx register, and the flag is cleared and set in the appropriate IFSx register. This interrupt is asserted each time a successful transmission has completed.
The EOT interrupt is enabled using the relevant IECx register, and the flag is cleared and set in the appropriate IFSx register. This interrupt is asserted each time a successful transmission has completed.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.