3.3.7.2 CORCON: Core Control Register

A detailed description of the CPU CORCON is shown in CORCON .

CORCON contains

  • Unsigned or Signed Multiplier Mode Select bit
  • Accumulator A and B Saturation Enable bits
  • Data Space Write from DSP Engine Saturation Enable bit
  • Accumulator Saturation Mode Select bit
  • Rounding Mode Select bit
  • Integer or Fractional Multiplier Mode Select bit

The CORCON bits are all readable/writable.