21.1 Device-Specific Information
| SPI Module Instances | Input Clock Speed | Peripheral Bus Speed | Clock Generator |
|---|---|---|---|
| 4 | Up to 320 MHz | Normal (1:2 of CPU clock) | Clock Generator 9 |
| Value | Description |
|---|---|
1 | Clock Generator 9 |
0 | Standard Speed Peripheral Clock (1:2 of CPU clock) |
| Setting | Size |
|---|---|
| Default | 4-bytes |
|
Note: 32-bit data equates to a buffer depth of
X/4 = 1.
| |