26.3.7 CCPx Primary Compare Register (Timer/Compare Modes Only)

Note:
  1. For operating the module in 32-bit modes, the CCPxRA register contains the lower 16 bits to be compared to the time base.
Name: CCPxRA
Offset: 0x1B18, 0x1B48, 0x1B78, 0x1BA8, 0x1BD8, 0x1C08, 0x1C38, 0x1C68, 0x1C98

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CMPA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CMPA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CMPA[15:0]  Compare Value bits(1)

The 16-bit value to be compared against the CCP time base.