18.4.3.1 Static Operating Mode

The Static Operating mode will output a fixed DC voltage as defined by DACDAT. Repeated writes will reset the timers and may prevent the DAC from reaching the other filter modes. It is not recommended to repeatedly write the same DACDAT value, as it incurs transients on the output when filters are switched. In Static mode, the filters operate in the order of Transition, Fast and Steady-State modes, as defined by Table 18-9.

Table 18-9. Static Operating Mode Output Filter Timer Conditions
Output Filter ModeEntry ConditionExit Condition
Transition modeData writeTMODTIME expires
Fast modeTMODTIME expiresSSTIME expires

Data write

Steady-State modeSSTIME expiresData write
Figure 18-3. Static Mode Output Filter Timing
Table 18-10. Static Mode Timer Configurations
TMODTIMESSTIMEResult
00Immediately to Steady State
01 to 0x3FFFast mode until SSTIME, Steady State (recommended)
1 to 0x3FF1 to 0x3FF Where SSTIME > TMODTIMETransition until TMODTIME, Fast mode until SSTIME, Steady State