20.3.4 UARTx Receive Buffer Register
Note:
- The RXB[8] bit is used only in Address Detect mode.
Legend: x = Bit is unknown
| Name: | UxRXB |
| Offset: | 0x170C, 0x174C, 0x178C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RXB[8] | |||||||||
| Access | R | ||||||||
| Reset | x |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXB[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |