15.1 Device-Specific Information

Table 15-1. PWM Summary Table
PWM Module InstancesNumber of PWM EventsCombinatorial PWM LogicOutputs per InstancePeripheral Bus SpeedClock Generator
8662Normal (1:2 of CPU clock)Clock Generator 5
Table 15-2. Auxiliary PWM Summary Table
PWM Module InstancesNumber of PWM EventsCombinatorial PWM LogicOutputs per InstancePeripheral Bus SpeedClock Generator
4442Normal (1:2 of CPU clock)Clock Generator 5
Table 15-3. MCLKSEL PWM Master Clock Selection
ValueDescription
1Clock Generator 5
0Normal (1:2 of CPU clock)
Table 15-4. PCI Source Selection (PSS)
PSS bits in PGxyPCI2 registersDescription
31 (0x80000000)CLC1 output
30 (0x40000000)Comparator 3 output
29 (0x20000000)Comparator 2 output
28 (0x10000000)Comparator 1 output
27 (0x8000000)APWM event B
26 (0x4000000)APWM event A
25 (0x2000000)PWM event C
24 (0x1000000)PWM event B
23 (0x800000)PWM event A
22 (0x400000)RPn Input PCI22R
21 (0x200000)RPn Input PCI21R
20 (0x100000)RPn Input PCI20R
19 (0x80000)RPn Input PCI19R
18 (0x40000)RPn Input PCI18R
17 (0x20000)RPn Input PCI17R
16 (0x10000)RPn Input PCI16R
15 (0x8000)RPn Input PCI15R
14 (0x4000)RPn Input PCI14R
13 (0x2000)RPn Input PCI13R
12 (0x1000)RPn Input PCI12R
11 (0x800)RPn Input PCI11R
10 (0x400)RPn Input PCI10R
9 (0x200)RPn Input PCI9R
8 (0x100)RPn Input PCI8R
7-4 (0x80, 0x40, 0x20, 0x10)Reserved
3 (0x8)Internally connected to Combo Trigger B
2 (0x4)Internally connected to Combo Trigger A
1 (0x2)Internally connected to the output of PWMPCI[2:0] bits in PGxEVT1 registers
0Tied to ‘0’
Note: Each numbered entry in the first column corresponds to the position of the bit in the PGxPCI2 registers. The number in the parenthesis is the hexadecimal bit mask.
Table 15-5. PWM Peripheral Pin Select Mapping
SignalOutput Option of RPx PinInput RPx Pin Selection Bits
PWM1H1–
PWM1L2–
PWM2H3–
PWM2L4–
PWM3H5–
PWM3L6–
PWM4H7–
PWM4L8–
PWM5H9–
PWM5L10–
PWM6H11–
PWM6L12–
PWM7H13–
PWM7L14–
PWM8H15–
PWM8L16–
PWMEA61–
PWMEB62–
PWMEC63–
PWMED64–
APWM1H88–
APWM1L89–
APWM2H90–
APWM2L91–
APWM3H92–
APWM3L93–
APWM4H94–
APWM4L 95–
APWMEA96–
APWMEB97–
PCI8– PCI8R bits in RPINR8 register
PCI9– PCI9R bits in RPINR8 register
PCI10– PCI10R bits in RPINR8 register
PCI11– PCI11R bits in RPINR8 register
PCI12– PCI12R bits in RPINR19 register
PCI13– PCI13R bits in RPINR19 register
PCI14– PCI14R bits in RPINR19 register
PCI15– PCI15R bits in RPINR19 register
PCI16– PCI16R bits in RPINR20 register
PCI17– PCI17R bits in RPINR20 register
PCI18– PCI18R bits in RPINR20 register
PCI19– PCI19R bits in RPINR26 register
PCI20– PCI20R bits in RPINR27 register
PCI21– PCI21R bits in RPINR27 register
PCI22– PCI22R bits in RPINR27 register