34.2.7 DMT Interval Status Register

Name: PSINTV
Offset: 0x3A18
Property: R/W

Bit 3130292827262524 
 PSINTV[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 PSINTV[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 PSINTV[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PSINTV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – PSINTV[31:0] DMT Window Interval bits

The DMT Interval Status register specifies when the DMT counter Clear operation may be performed. The DMTCNT bits must be greater than the PSINTV bits before the Clear operation can be initiated. This register can be written only when the ON bit is zero.