3.4.2.2 Cache Status Register

Name: CHESTAT
Offset: 0x1E64

Legend: C = Clearable bit; HS = Hardware Settable bit

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       RDPAR 
Access R/HS/CR/HS/C 
Reset 00 

Bit 1 – RD Read Error Status bit

ValueDescription
1 A read error event has occurred; the CPU has fetched a word from the ISB with a security error.
0 No read error event has occurred.

Bit 0 – PAR Cache Parity Error Status bit

ValueDescription
1 A parity error event has occurred; the CPU has fetched a word from the cache with a parity error.
0 No parity error event has occurred.