32.1 Device-Specific Information

Table 32-1. Op Amp Summary Table
Op Amp Module InstancesPeripheral Bus Speed
3Slow (1:4 of CPU clock)
Table 32-2. Op Amp Availability by Device Package
PackageOp Amp Availability
129-Pin OA1, OA2, OA3
128-Pin OA1, OA2, OA3
100-Pin OA1, OA2, OA3
80-Pin OA1, OA2, OA3
64-Pin OA1, OA2, OA3
48-Pin OA1, OA2, OA3
Note: The calibration registers FOPAMPLP and FOPAMPHP are placed at 0x007F20F0 and 0x007F2100, respectively. These registers can be read to obtain the factory-calibrated trim settings for each instance, including both p-channel and n-channel configurations, as shown in Table 32-3.
Table 32-3. Op Amp Calibration Register Description
NameAddressBit FieldBit 28/20/12/4Bit 24/16/8/0
FOPAMPHP0x007F210031:24——
23:16NTRIM3PTRIM3
15:8NTRIM2PTRIM2
7:0NTRIM1PTRIM1
FOPAMPLP0x007F20F031:24——
23:16NTRIM3PTRIM3
15:8NTRIM2PTRIM2
7:0NTRIM1PTRIM1