19.4.7 Index Counter
The 32-bit wide Index Counter (INDXxCNT) register counts index events and is incremented or decremented based on the direction output of the quadrature logic decoder (see Figure 19-2). For more information, refer to Index Event.
The 32-bit wide Index Counter (INDXxCNT) register counts index events and is incremented or decremented based on the direction output of the quadrature logic decoder (see Figure 19-2). For more information, refer to Index Event.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.