2.10 Targeted Applications
- Power Factor Correction (PFC)
- Interleaved PFC Bridgeless, PFC, Totem-Pole PFC
- Critical Conduction PFC
- Multi-Level Flying Capacitor
- DC/DC Converters
- Buck, Boost, Forward, Flyback, Push-Pull
- Half/Full-Bridge
- Phase-Shift Full-Bridge
- Resonant Converters
- DC/AC
- Half/Full-Bridge Inverter
- Resonant Inverter
- Motor Control
- BLDC
- PMSM
- SRM
- ACIM
- Advanced Sensor Interfacing
- High-Performance Embedded Control
- High-Speed Data Acquisition and Processing
- Safety-Critical Designs
- Digital Lighting