20.7.2 Idle
In Idle mode, the core processor is halted. However, the peripherals, including the UART, continue to run. To halt the UART in Idle, the UART Stop in the Idle bit, SIDL (UxCON[13]), must be set.
In Idle mode, the core processor is halted. However, the peripherals, including the UART, continue to run. To halt the UART in Idle, the UART Stop in the Idle bit, SIDL (UxCON[13]), must be set.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.