23.4.1.5 Transmit Output Pin and PPS
The SENTx Transmit (SENTxTX) pin function is a remappable feature. To use the module in Transmit mode, SENTxTX must be mapped to an available I/O pin using the appropriate RPORx register.
The SENTx Transmit (SENTxTX) pin function is a remappable feature. To use the module in Transmit mode, SENTxTX must be mapped to an available I/O pin using the appropriate RPORx register.
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.