8.6 Cryptographic Accelerator Module (CAM)

The Cryptographic Accelerator Module data sheet is designed to reduce CPU workload by accelerating computationally intensive cryptographic operations. The module integrates high-performance symmetric and asymmetric cryptographic accelerators, along with a True Random Number Generator (TRNG) and a dedicated DMA unit into a single module. It can be used for realizing use cases such as secure communication, secure boot, secure firmware upgrade, node authentication or key generation.

CAM firmware driver and other supporting collateral, including the Cryptographic Accelerator Module (05346) data sheet (DS70005609), can be found at www.microchip.com/dspic33a-crypto-accelerator.

Table 8-5. Cryptographic Accelerator Module Summary
Module InstanceInput ClockPeripheral Bus Speed
1System ClockFar Memory - Slow Peripheral Bus speed