16.6 Effects of Reset
Following any Reset event, all the ADC control and status registers are reset to their default values with the control bits in a non-active state. This disables the ADC module and sets the analog input pins to Analog Input mode. Any conversion that was in progress will be terminated, and the result will not be written to the result buffer. The values in the ADnCHxDATA and ADnCHxRES registers are initialized to 0000h during a device Reset.