4.3.1 Bus Initiator Priority Control Register

Note:
  1. CPU has the highest priority.
Name: BMXINITPR
Offset: 0x770

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    NVMPRCAN2PRCAN1PRCRYPTPRDMAPR 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 4 – NVMPR NVM Priority Override bit

ValueDescription
1 Raise NVM initiator RAM access priority above CPU.
0 No change to NVM initiator RAM access priority

Bit 3 – CAN2PR  CAN2 Priority Override bit

ValueDescription
1 Raise CAN 2 initiator priority above CPU.
0 No change to CAN 2 initiator priority

Bit 2 – CAN1PR  CAN1 Priority Override bit

ValueDescription
1 Raise CAN 1 initiator priority above CPU.
0 No change to CAN 1 initiator priority

Bit 1 – CRYPTPR  Crypto Priority Override bit

ValueDescription
1 Raise Crypto Accelerator priority above CPU.
0 No change to Crypto Accelerator priority

Bit 0 – DMAPR DMA Priority Override bit

ValueDescription
1 Raise DMA initiator RAM access above CPU.
0 No change to DMA initiator RAM access priority