12.10.7 Peripheral Interrupt Enable Register 5

Note: Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.
Name: PIE5
Offset: 0x009B

Bit 76543210 
 CM2IECM1IE  BCL1IESSP1IERC2IETX2IE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – CM2IE Comparator 2 Interrupt Enable

ValueDescription
1 Comparator 2 interrupts are enabled
0 Comparator 2 interrupts are disabled

Bit 6 – CM1IE Comparator 1 Interrupt Enable

ValueDescription
1 Comparator 1 interrupts are enabled
0 Comparator 1 interrupts are disabled

Bit 3 – BCL1IE MSSP1 Bus Collision Interrupt Enable

ValueDescription
1 MSSP1 Bus Collision interrupts are enabled
0 MSSP1 Bus Collision interrupts are disabled

Bit 2 – SSP1IE MSSP1 Interrupt Enable

ValueDescription
1 MSSP1 interrupts are enabled
0 MSSP1 interrupts are disabled

Bit 1 – RC2IE EUSART2 Receive Interrupt Enable

ValueDescription
1 EUSART2 receive interrupts are enabled
0 EUSART2 receive interrupts are disabled

Bit 0 – TX2IE EUSART2 Transmit Interrupt Enable

ValueDescription
1 EUSART2 transmit interrupts are enabled
0 EUSART2 transmit interrupts are disabled
Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE7.