12.10.17 Peripheral Interrupt Request Register 7

Note: Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
Name: PIR7
Offset: 0x0093

Bit 76543210 
     CLB1IF3CLB1IF2CLB1IF1CLB1IF0 
Access R/W/HSR/W/HSR/W/HSR/W/HS 
Reset 0000 

Bit 3 – CLB1IF3 CLB1 Interrupt Flag 3

ValueDescription
1 CLB1 interrupt 3 occurred (must be cleared in software)
0 CLB1 interrupt 3 has not occurred

Bit 2 – CLB1IF2 CLB1 Interrupt Flag 2

ValueDescription
1 CLB1 interrupt 2 occurred (must be cleared in software)
0 CLB1 interrupt 2 has not occurred

Bit 1 – CLB1IF1 CLB1 Interrupt Flag 1

ValueDescription
1 CLB1 interrupt 1 has occurred (must be cleared in software)
0 CLB1 interrupt 1 event has not occurred

Bit 0 – CLB1IF0 CLB1 Interrupt Flag 0

ValueDescription
1 CLB1 interrupt 0 has occurred (must be cleared in software)
0 CLB1 interrupt 0 event has not occurred
Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.