42.3.3 Power-Down Current (IPD)(1,2,3)

Table 42-3. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max. +85°CMax. +125°CUnitsConditions
VDDNote
D200IPDIPD Base0.42.512.0μA3.0V
D201IPD_WDTLow-Frequency Internal Oscillator/WDT0.55.013.0μA3.0V
D202B*IPD_SOSCSecondary Oscillator (SOSC)7.0μA3.0VSOSCPWR = 1 (HP Mode)
D203IPD_LPBORLow-Power Brown-out Reset (LPBOR)0.65.013.0μA3.0V
D204IPD_FVR_BUF1FVR Buffer 1 (ADC)36.064.076.0μA3.0V
D204AIPD_FVR_BUF2FVR Buffer 2 (DAC/CMP)36.064.076.0μA3.0V
D205IPD_BORBrown-out Reset (BOR)27.060.070.0μA3.0V
D206IPD_HLVDHigh/Low-Voltage Detect (HLVD)30.045.050.0μA3.0V
D207IPD_ADCAADC - Active265370440μA3.0VADC is converting(4)
D208IPD_CMPComparator17.043.059.0μA3.0V

SP = 1

CPON = 'b00

D208A62.085.095.0μA3.0V

SP = 0

CPON = 'b00

D210IPD_CPCharge Pump64.085.0125μA3.0VCPON = 'b11

* These parameters are characterized but not tested.

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The peripheral current is the sum of the IPD base and the additional current consumed when this peripheral is enabled. The peripheral ∆ current can be determined by subtracting the base IDD or IPD current from this limit. Max. values may be used when calculating total current consumption.
  2. The power-down current in Sleep mode does not depend on the oscillator type. Power-down current is measured with the part in Sleep mode with all I/O pins in High Impedance state and tied to VSS or all pins driven low.
  3. All peripheral currents listed are on a per-peripheral basis if more than one instance of a peripheral is available.
  4. ADC clock source is ADCRC.