42.3.2 Supply Current (IDD)(1)
| Standard Operating Conditions (unless otherwise stated) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. | Units | Conditions | |
| VDD | Note | |||||||
| D100 | IDDXT4 | XT = 4 MHz | — | 640 | 900 | μA | 3.0V | |
| D100A | IDDXT4 | XT = 4 MHz | — | 490 | 800 | μA | 3.0V | PMD bits all '1' |
| D102 | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.8 | 2.8 | mA | 3.0V | |
| D102A | IDDHFO16 | HFINTOSC = 16 MHz | — | 1.4 | 2.4 | mA | 3.0V | PMD bits all '1' |
| D103 | IDDHFOPLL | HFINTOSC = 32 MHz | — | 3.6 | 5.5 | mA | 3.0V | |
| D103A | IDDHFOPLL | HFINTOSC = 32 MHz | — | 2.7 | 4.2 | mA | 3.0V | PMD bits all '1' |
| D104 | IDDHSPLL64 | HS+PLL = 32 MHz | — | 3.6 | 6.0 | mA | 3.0V | |
| D104A | IDDHSPLL64 | HS+PLL = 32 MHz | — | 2.7 | 5.0 | mA | 3.0V | PMD bits all '1' |
| D105 | IDDIDLE | Idle mode, HFINTOSC = 16 MHz | — | 1.0 | 1.7 | mA | 3.0V | |
| D106 | IDDDOZE(2) | Doze mode, HFINTOSC = 16 MHz, Doze Ratio = 16 | — | 1.5 | 2.1 | mA | 3.0V | |
|
† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| ||||||||